IESNA:LM-63-2002
[TEST]P821369
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2010-017-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]12/2/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON (FORMERLY EATON)
[LUMCAT]TT-D3-750-24VDC-DL-HSS
[LUMINAIRE]TOPTIER LED PARKING GARAGE LUMINAIRE
[MORE]5000K, 70 CRI LEDS AND  DRIVE LANE DISTRIBUTION WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Outdoor, Architectural, Area, Amusement, Automotive, Canopy, Commercial, Garage, Parking, Stairway, Low Bay, Corrosion Resistant, Wet Location
[_SEARCH_MOUNTING] Ceiling, Pendant, Surface, Wall, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4715
TILT=NONE
2 -1 1 73 22 1 1 -1.125 -1.125 0
1 1 46
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 5 15 25 35 41 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
129 140 150 162 177 193 211 234 262 290
322 362 405 455 521.1 578.1 644.1 713.1 794.1 894.1
1007.1 1121.1 1251.1 1359.1 1496.1 1625.2 1746.2 1857.2 1942.2 1959.2
1873.2 1648.2 1306.1 890.1 450 71 29 26 21 16
12 8 5 3 2 1 0 0 0 0
0 0 0 0 0 0 0 1 1 1
0 0 0 0 0 0 0 0 0 0
0 0 0
129 139 149 161 176 192 211 233 261 290
323 362 406 459 514.1 577.1 650.1 731.1 819.1 912.1
1010.1 1118.1 1245.1 1378.1 1524.2 1661.2 1787.2 1900.2 1961.2 1973.2
1876.2 1654.2 1318.1 905.1 466 78 29 26 21 16
12 8 5 3 2 1 0 0 0 0
0 0 0 0 0 0 0 1 1 1
0 0 0 0 0 0 0 0 0 0
0 0 0
129 139 149 161 176 192 211 233 259 289
325 367 414 467 529.1 600.1 681.1 770.1 871.1 983.1
1108.1 1246.1 1406.1 1580.2 1754.2 1945.2 2135.2 2233.2 2280.2 2215.2
2040.2 1753.2 1389.1 970.1 533.1 106 28 25 20 15
11 8 5 3 2 1 1 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
129 138 148 160 174 190 210 231 258 290
328 372 423 477 544.1 626.1 720.1 829.1 955.1 1096.1
1251.1 1440.1 1652.2 1876.2 2169.2 2407.2 2548.3 2661.3 2658.3 2510.2
2244.2 1890.2 1484.1 1049.1 607.1 141 27 23 19 14
10 7 5 3 1 1 1 0 0 0
1 1 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
129 138 147 158 172 186 206 226 253 286
323 368 421 484 559.1 651.1 762.1 893.1 1039.1 1215.1
1425.1 1668.2 1935.2 2271.2 2562.3 2744.3 2903.3 2974.3 2890.3 2657.3
2351.2 1980.2 1566.2 1121.1 670.1 180 24 21 17 13
9 6 4 2 1 1 1 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
129 136 145 155 169 184 202 224 251 284
321 367 421 484 562.1 661.1 779.1 918.1 1076.1 1276.1
1506.1 1774.2 2075.2 2447.2 2693.3 2864.3 3003.3 3051.3 2920.3 2685.3
2385.2 2009.2 1596.2 1150.1 701.1 209 22 20 16 11
8 6 3 2 1 1 1 1 1 1
1 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
1 0 0
129 136 144 154 167 182 200 221 247 279
317 361 416 482 563.1 664.1 787.1 927.1 1096.1 1304.1
1555.2 1807.2 2168.2 2508.2 2749.3 2878.3 3027.3 3056.3 2900.3 2669.3
2364.2 1993.2 1577.2 1134.1 696.1 191 21 18 14 11
8 5 3 2 1 1 1 1 1 1
1 1 1 1 1 1 0 1 1 1
1 0 1 1 0 1 1 1 1 1
1 1 0
129 135 142 151 163 177 194 214 239 268
303 346 399 464 546.1 648.1 769.1 910.1 1090.1 1321.1
1547.2 1840.2 2214.2 2483.2 2635.3 2754.3 2929.3 2907.3 2750.3 2537.3
2242.2 1881.2 1487.1 1077.1 672.1 189 17 15 12 9
6 4 2 2 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 0
129 134 140 148 160 172 188 205 227 254
286 322 370 430 507 598.1 707.1 837.1 1015.1 1214.1
1420.1 1715.2 2017.2 2183.2 2289.2 2438.2 2596.3 2547.3 2432.2 2251.2
1979.2 1658.2 1305.1 941.1 579.1 150 13 11 9 6
4 3 2 2 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 0
129 133 138 145 155 166 179 195 214 235
262 293 336 384 449 522.1 609.1 718.1 867.1 1021.1
1198.1 1468.1 1646.2 1736.2 1804.2 1938.2 2017.2 1976.2 1892.2 1742.2
1530.2 1285.1 1010.1 728.1 449 120 8 7 6 4
3 2 2 2 2 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 0
129 131 136 142 150 160 171 185 200 218
238 265 297 336 384 436 496 572.1 670.1 756.1
865.1 1040.1 1116.1 1153.1 1179.1 1255.1 1285.1 1237.1 1168.1 1056.1
909.1 752.1 587.1 419 253 61 3 3 3 2
2 2 2 2 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 0
129 131 134 140 147 156 167 179 193 208
226 250 277 310 350 393 442 504 585.1 652.1
734.1 872.1 922.1 933.1 939.1 995.1 1012.1 970.1 912.1 820.1
712.1 596.1 468 337 208 62 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 0
129 130 133 138 145 153 163 174 186 200
216 235 259 288 322 359 400 451 519.1 573.1
639.1 755.1 794.1 794.1 789.1 831.1 846.1 812.1 763.1 693.1
603.1 503 398 289 181 60 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 0
129 128 131 135 140 147 155 164 175 186
199 214 230 254 282 310 342 382 432 479
533.1 610.1 650.1 653.1 642.1 653.1 667.1 647.1 612.1 556.1
487 407 321 237 153 54 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 0
129 127 129 132 137 142 149 157 166 176
186 198 213 230 254 281 307 338 382 424
470 532.1 583.1 599.1 587.1 578.1 584.1 575.1 544.1 502
445 375 299 219 142 53 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
129 125 127 129 133 138 144 151 160 168
177 188 201 217 235 260 288 318 354 394
438 476 528.1 553.1 537.1 507 474 464 443 407
361 305 241 177 112 38 1 1 1 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
129 125 125 127 130 135 141 148 156 164
173 183 195 210 226 250 276 305 334 369
400 431 458 480 459 403 313 305 293 269
236 201 160 116 72 22 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
129 124 124 126 129 133 139 146 154 162
171 181 193 208 224 245 269 294 321 342
368 382 388 385 346 263 156 150 147 137
123 104 83 60 36 8 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
129 123 123 125 128 132 138 145 154 162
172 182 194 207 223 241 263 287 307 322
334 335 324 299 241 154 52 44 44 42
38 32 25 17 9 1 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
129 123 123 124 127 132 138 145 153 162
172 183 195 209 224 242 265 283 297 308
311 304 284 246 189 105 11 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
129 123 123 124 127 131 138 145 154 163
173 183 197 211 226 243 265 284 299 306
305 295 276 239 184 104 12 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
129 123 122 124 127 132 137 145 154 164
173 183 196 211 228 246 266 280 293 302
306 298 277 238 181 102 10 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
